TPS92660
- Input Voltage: Up to 80 V
- Two-Output LED Current Controller
- LED Currents Trimmed Through One-Time Programmable (OTP) ROM with I2C Interface
- Adjustable SADJ and LADJ Pins for PWM Dimming of Each LED String
- Input Undervoltage Lockout and Output Overvoltage Protection
- Enable On/Off
- Accurate 3.0-V Reference Voltage
- > 95% Efficiency
- Thermal Shutdown Protection
- 20-pin TSSOP Exposed Pad Package
The TPS92660 is a two-output LED driver with one time programmable (OTP) ROM and I2C interface for LED current trim. The current trim provides a way for LED fixture manufacturers to produce LED lighting fixtures at a consistent lumen output without binning LEDs.
One output of the device is a non-synchronous buck controller which is used to regulate current of higher power white LEDs. The other output of the device is a linear regulator controller which is used to regulate current of lower power red LEDs. The TPS92660 is used for applications of controlled CCT (correlated color temperature) LED lights by mixing white LEDs with red LEDs.
This device is available in a 20-pin, TSSOP exposed pad package.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | Two-String LED Driver with I2C/EPROM Current Trim datasheet | 02 Apr 2013 | |
| White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
| Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
| EVM User's guide | Using the TPS92660EVM | 15 Nov 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS92660EVM — Two String LED Driver with I2C/EPROM Current Trim Evaluation Module Board
Two String LED Driver with I2C/EPROM Current Trim Evaluation Module Board
The EVM consists of one non-synchronous constant current buck converter with input voltage up to 80VDC and one constant current linear regulator with input voltage up to 60VDC. LED currents can be trimmed by the I2C (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTSSOP (PWP) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.