TI Introduces Feature-Rich Protocol Stack and Developers Kit to Simplify Network Connection for DSP-Based Internet Appliances
C6000 DSP TCP/IP Stack Characteristics
- Small code size;
- Support of both Internet Protocol clients and routers;
- Optimal use of memory buffers; and
- Fully adaptable operating system (OS).+
C6000 DSP TCP/IP Stack Programming Features
- OS abstraction that is interchangeable with DSP/BIOS;
- File descriptor-based stream I/O support;
- Compatibility with standard Berkeley sockets Applications Program Interface (API); and
- Easy portability to any Ethernet hardware implementation.
C6000 DSP TCP/IP Network Developer's Kit Features
- 150 megahertz (MHz) TMS320C6711 DSP-based board;
- AD535 16-bit analog to digital (A/D) converter;
- 16 megabytes (MB) SDRAM;
- 128 KB Flash ROM;
- 10/100 megabytes per second (Mbps) IEEE 802.3u-compliant Ethernet daughter card with Macronix MAC/PHY;
- 128 kilobytes (KB) of on-board packet memory;
- TI's Code Composer Studio Integrated Developers Environment;
- TCP/IP stack libraries; and
- Example programs, software utilities and on-line documentation.
# # #
TRADEMARKS
TMS320C6000, C6000, Code Composer Studio are trademarks of Texas Instruments.
|