Texas Instruments (TI) Power management support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search power management IC content or ask technical support questions on everything from linear and DC/DC switching regulators to battery management and LED drivers. Find the right solution for your circuit design challenges by using our TI E2E™ support forums that are supported by thousands of contributing TI experts.
Part Number: BQ25756 Other Parts Discussed in Thread: BQ25750
There are 4 registers for the BQ2575X family that control reverse mode, EN_REV, VAC_REV, IAC_REV, and SYSREV_UV. For the BQ25750 specifically, these registers are EN_REV, VSYS_REV, IAC_REV…
Part Number: BQ25756
Hello, 80µF is the minimum after derating for the input and output capacitance. 160µF of input and output capacitance is based on meeting a ±3% transient response requirement. Keep in mind, you'll also need to balance…
Part Number: BQ25758 Other Parts Discussed in Thread: BQSTUDIO
Hello,
Here is a link to the BQ25758 BQZ file: Charger_2_00-bq25758.bqz
To install this bqz file, download the file and move it to the config folder of the BQStudio installation. Best Regards…
Part Number: BQ25750 Other Parts Discussed in Thread: BQSTUDIO
Hello,
Here is a link to the BQ25750 BQZ file: Charger_1_00-bq25750.bqz
To install this bqz file, download the file and move it to the config folder of the BQStudio installation. Best Regards…
Part Number: TPS2592AA Other Parts Discussed in Thread: TPS25924 Why is TPS2592AA status changed to NRND (not recommended for new designs) and what is the replacement for it.
Part Number: BQ25758 Other Parts Discussed in Thread: BQ25756
Hello all, Here is the BQ25756 Schematic and Layout Checklist: BQ25758-Schematic-And-Layout-Checklist.pdf Best Regards, Ethan Galloway
Other Parts Discussed in Thread: BQ25600 , BQ25601 , BQ25600C , BQ25600D , BQ25606 , BQ25601D
BQ2560x FAQ Home Page
This is the home page for common questions in relation to the BQ25600, BQ25600D, BQ25600C, BQ25601, BQ25601D, and BQ25606.
FAQs
Charge…
Part Number: BQ25618 Other Parts Discussed in Thread: BQ25619 , , , BQ25616 , BQ25611D The JEITA guideline was released on April 20, 2007 to improve the safety of charging Li-ion batteries. The BQ25618, BQ25618E, BQ25619, BQ25611D, and BQ25616 chargers have…
Part Number: BQ25618 Other Parts Discussed in Thread: BQ25619 , , , BQ25616 , BQ25611D The safety timer for the BQ25618, BQ25618E, BQ25619, BQ25611D, and BQ25616 functions as a protection against prolonged charging caused by abnormal battery charging status…
Part Number: TPS1H000-Q1
The two concerns with PWMing high side switches are thermal dissipation and timing:
In terms of thermal dissipation, our device dissipates a lot of heat during the current limitation phase and thus may not be ideal if you are…