Battery charger ICs

Improve battery lifetime, runtime, and charge time using TI battery chargers with high power density, low quiescent current, and fast charge current.

Browse by category

Shrink your design and overall solution size with a broad portfolio of power-dense battery charger ICs that support any input source and any charging topology (buck, buck-boost, boost and linear). Our chargers come with multiple low-power modes to help maximize battery runtime and stand-by time for the maximum charge and a battery that’s instantly ready for use.

Select by key feature


Lithium-based cell


Battery charger application trends

Related categories


Battery chargers for USB-C

Find your battery charger IC

Technical resources

Video series
Video series
Battery chargers: Fundamentals
Learn about basic concepts of designing with battery chargers. 
Video series
Video series
Battery chargers: Pick your application
Select the right charger specific for your application.
Analog Design Journal
Analog Design Journal
A comparison of battery-charger topologies for portable applications
This article provides an overview of battery-charger topologies.
document-pdfAcrobat PDF

Reference designs related to Battery charger ICs

Use our reference design selection tool to find designs that best match your application and parameters.

BQ25853-Q1

Automotive, I²C-controlled, 70V, bidirectional buck-boost supercapacitor controller

Approx. price (USD) 1ku | 2.5

BQ25996

I²C controlled single-cell 4:1 16A switched capacitor parallel battery charger

Approx. price (USD) 1ku | 5.3

BQ25640

I²C-controlled one-cell 5A buck battery charger with 18V max input, Type-C detection and OTG outp

Approx. price (USD) 1ku | 1.58

BQ25785

SMBus 2-cell to 5-cell power-path charger with quasi-dual phase and 40V VIN

Approx. price (USD) 1ku | 2.15

BQ24138

I²C-controlled, 1-cell, 5A (max) 14V input buck charger with 4µA quiescent current

Approx. price (USD) 1ku | 1.85

BQ25690

Stand-alone or I²C-controlled 34V bidirectional buck-boost charger with power path

Approx. price (USD) 1ku | 2.06