AFE79-LMH9-EVM

AFE7920 reference design evaluation board with active baluns LMH9126, LMH9226, LMH9135 and LMH9235

AFE79-LMH9-EVM

Order now

Overview

The AFE79-LMH9-EVM evaluation module (EVM) is a board for evaluating the performance of the AFE79xx family of integrated RF sampling transceivers interfaced with the LMH9xxx family of active baluns. The AFE79-LMH9-EVM showcases the AFE7920, LMH9126, LMH9226, LMH9135, and LMH9235. The device is well suited to support the requirements of next generation 5G massive MIMO active antenna systems while interfacing output of a transceiver and driving power amplifier (PA) input. By default, the board is setup for 100-Ω differential input matching and 50-Ω single-ended output matching for easy interface with 50-Ω test equipment. The EVM is ready to connect to +3.3-V power supply, signal source and test instruments through the use of onboard connectors.

Features
  • Operates on single +3.3-V supply
  • Designed for differential 100-Ω input matching and single-ended 50-Ω output matching interface
  • Simple interface to the inputs and output through on-board SMA connectors
  • Power down option available on board using jumper connector

TSW14J56EVM

RF-sampling transceivers
AFE7920 4-transmit, 4-receive, 2-feedback RF-sampling transceiver with dual DUC/DDC

 

RF FDAs
LMH9126 2.3-2.9 GHz differential to single-ended low-power amplifier with Integrated balun LMH9135 3.2 to 4.2 GHz differential to single-ended amplifier with integrated balun LMH9226 Single-ended to differential 2.3 - 2.9 GHz low-power ADC driver with integrated balun LMH9235 3.3 GHz to 4.2 GHz single-ended to differential amplifier with integrated balun
Download View video with transcript Video

Order & start development

Evaluation board

AFE79-LMH9-EVM — AFE79 with active balun (LMH9x) reference design evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide AFE79xx, LMH9xx EVM User Guide 23 Jul 2020
Certificate AFE79-LMH9-EVM EU Declaration of Conformity (DoC) 17 Jul 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos