BQ25015EVM

BQ25015 Evaluation Module for Single-Chip Charger and DC/DC Converter IC for Portable Applications

BQ25015EVM

Order now

Overview

The bq25015EVM is a complete charger module for evaluating a single-chip charge solution using the bq25010/11/12/15/17 devices. It is designed to deliver up to 500 mA (bq25010/11/12) or 1000 mA (bq25015/17) of charge current to Li-Ion or Li-Pol applications.

The bq25010/11/12 has a highly integrated battery charge controller designed to work with external host commands. The charge current and other system parameters are programmable. An integrated synchronous buck converter (except the output inductor and capacitor) is incorporated in this chip as the supply from battery to system. For details, see the bq25010, bq25011, bq25012 Single-Chip Charger and DC/DC Converter IC for Bluetooth Headsets and Other Portable Applications data sheet (SLUS615) and bq25015, bq25017 Single-Chip Charger and DC/DC Converter IC for Portable Applications data sheet (SLUS721).

Features
  • Programmable charge current up to 1000 mA for bq25015/17
  • Charges from both USB and ac adapter sources
  • Supports single chemistry applications
  • The output voltage of an integrated 1 MHz synchronized buck converter is either adjustable from 0.7 V to VBAT (bq25010/15), and is capable of delivering up to 300 mA (bq25015/17) of load current
  • Power-good LED indication
  • Status outputs (LED indication available): precharge, fast charge, charge done, timer fault and sleep mode
  • TTL-level controls: charge enable, converter enable and forced PWM
Battery charger ICs
BQ25015 Standalone 1-cell, 0.5-A Li-ion battery charger w/ synchronous buck converter,output adjustable
Download View video with transcript Video

Order & start development

Evaluation board

BQ25015EVM — BQ25015 Evaluation Module for Single-Chip Charger and DC/DC Converter IC for Portable Applications

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate BQ25015EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide bq25010/11/12/15/17 (bqHYBRID) EVM (Rev. A) 11 Jul 2007
Data sheet Single-Chip Charger and DC/DC Converter IC For Portable Apps datasheet (Rev. A) 15 Mar 2007

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos