Bluetooth Service Pack for CC256xB CC256XB-BT-SP (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date   OS  

CC256XB-BT-SP:
TI dual-mode Bluetooth® service pack for CC256x


ACTIVE v1.8   16-Aug-2019   Linux  

Description

The package contains Init Scripts (for BT4.0 and BT4.1) and Add-Ons (for Audio/Voice Processing and for BLE support).

CC256x -BT-SP

The CC256x Bluetooth Service Packs (SP) are mandatory initialization scripts that contain bug fixes and platform specific configurations. They must be loaded into the corresponding CC256x device after every power cycle. The CC256x SPs are delivered in the form of a Bluetooth Script (BTS) file. A BTS file is a scripted binary file which defines the actions that should be applied to the embedded HCI commands and HCI events within the file itself.

In order to operate the chip, the stack first downloads the init script and then use the relevant add-on per user request (only one add-on can be used at a certain time).

Specific chip and platform support

The service pack contains different BTS files per different devices (CC2560B , CC25604B, CC2560 and CC2564) and per different platforms (one for MSP430 V1.4 R2 and one for older MSP430 releases or for other platforms).

Please refer to “CC256x Service Packs Guide and Release Notes” (see below) for more information on the different options.

Conversion of Service pack in to ".h" format for TI’s Bluetooth stack

Service pack (SP) BTS (i.e. “*.bts”) files should be converted to a C header file (“*.h”) format using the Bluetooth Hardware Evaluation Tool (BHET, see “development tools” below), to use it with TI’s Bluetooth stack. The BHET Tool can be downloaded from our main wiki and how to modify and save it as in the desired format can be found here. For all the latest TI’s Bluetooth stack versions you need to replace \Bluetopia\btpsvend\CC256XB.h (or \Bluetopia\btpsvend\CC256X.h) files respective (by taking the backup of the original file) depending on your Chip revision.

Note: Must turn off the sleep mode from the Service Packs (SP) as it is taken care from the TI’s Bluetooth stack.

Features
  • Classic Bluetooth and Bluetooth Low Energy
  • 115.2Kbps UART baud rate
  • XTAL Support
  • Sleep Enabled

Technical Documents
User guides (4)
Title Type Size (KB) Date
PDF 317 01 Oct 2015
PDF 1672 24 Jul 2015
PDF 2252 08 Jul 2015
PDF 1737 20 Aug 2014

Software (1)

Name Part Number Software Type
TI Dual-mode Bluetooth® stack on MSP430™ MCUs  CC256XMSPBTBLESW  Software Development Kits (SDK) 

TI Devices (1)

Part Number Name Product Family
CC2564MODA  Dual-mode Bluetooth® CC2564 module with integrated antenna  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles