INA293 current sensing evaluation module INA293EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

The INA293EVM is a prototype evaluation module and is available in limited quantities.

View all related products

Key Document
Download - PDF Icon

Description

This is a small module with 10 completely independent boards that can be broken off by the user. Ten schematically identical boards for each of the five gain variation and two pinout variations of the INA293 with inputs up to 110V common mode and 5A (on board shunt) input capability. Each board provides test points for VS, GND, OUT and a terminal block of VIN+ and VIN-. Pads and sockets allow for quick implementation of input filter and output filtering and an onboard 2512 size shunt resistor.

Features
  • Easy to test INA293 with differential voltage or shunt resistor.
  • Pads and sockets allow quick and easy implementation of SMD filtering.
  • Breakable panels lets customer experiment and test with all gain variants and two pin outs.

Order Now
Part Number Buy from Texas Instruments or Third Party Status

INA293EVM:
INA293 current sensing evaluation module

$25.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1181 24 May 2019
More literature (1)
Title Type Size (KB) Date
PDF 36 29 Mar 2019

TI Devices (1)

Part Number Name Product Family
INA293-Q1  Automotive, 110 V high-voltage, high-bandwidth, unidirectional current sense amplifier  Current sense amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles