ISO224 evaluation module
ISO224EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ISO224 evaluation module (EVM) is an evaluation platform for ISO224, which is a 7-kV reinforced isolation amplifier designed for use in voltage-measuring applications. ISO224EVM allows the user to explore all the features of the ISO224 device. ISO224EVM also features a bipolar and unipolar differential to single-ended output stage.

Features
  • Reinforced isolation amplifier: 7-kV peak, 10-kV surge
  • Fixed gain of 0.25
  • ±12-V input range
  • Low gain error and drift
  • Extended industrial temperature range

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ISO224EVM:
ISO224 evaluation module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1308 31 Oct 2018
User guides (1)
Title Type Size (KB) Date
PDF 546 12 Jun 2018
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (5)

Part Number Name Product Family
ISO224  Reinforced isolated amplifier for voltage sensing with ±12-V input  Isolation 
OPA277  Dual, 36-V, 10µV ofsset , 0.1µV/˚C drift , Bipolar, Operational Amplifier   Operational amplifiers (op amps) 
SN6501  Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies  Isolation 
TLV6001  1-Channel, 1-MHz, low power op amp for cost-sensitive systems  Operational amplifiers (op amps) 
TPS704  Dual-Output, 2-A/1-A Low Dropout Voltage Regulators with Power Good  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles