Evaluation module for the ISO7721 high-speed robust EMC two-channel digital isolator in DWV package
ISO7721DWVEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ISO7721DWVEVM is an evaluaiton module (EVM) used to evaluate the ISO7721 high-performance, reinforced two-channel digital isolator in an 8-pin wide-body (WB) SOIC package (package code, DWV). The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.

Features
  • High-speed, robust EMC two-channel digital isolator
  • Wide supply and level translation range from 2.25 V to 5.5 V
  • High signaling rate up to 100 Mbps
  • Low propagation delay of 11 ns typical (5-V supplies)
  • Isolation barrier life > 25 years

What's Included

  • Only ISO7721DWV Evaluation Module is included

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ISO7721DWVEVM:
ISO7721DWV High Speed, Robust EMC Two-Channel Digital Isolator Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1282 21 Jun 2018
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
ISO7720  High-speed, robust EMC reinforced dual-channel digital isolator  Isolation 
ISO7721  High-speed, robust-EMC reinforced dual-channel digital isolator  Isolation 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles