LM2679-5.0EVAL

SIMPLE SWITCHER® 5A Step-Down Voltage Regulator with Adjustable Current Limit Evaluation Module

LM2679-5.0EVAL

Order now

Overview

Simple Switcher 5A Step-Down Voltage Regulator with Adjustable Current Limit

Features
  • Efficiency up to 92%
  • Simple and easy to design with (using off-the -shelf external components)
  • Resistor programmable peak current limit over a range of 3A to 7A
  • 120 m W DMOS output switch
  • 3.3V, 5V and 12V fixed output and adjustable (1.2V to 37V) versions
  • +/-2% maximum output tolerance over full line and load conditions
  • Wide input voltage range: 8V to 40V
  • 260 KHz fixed frequency internal oscillator
  • Softstart capability
  • -40 to +125 degrees C operating junction temperature range

 

AC/DC & DC/DC converters (integrated FET)
LM2679 SIMPLE SWITCHER® 8V to 40V, 5A Step-Down DC/DC Switching Regulator with Adjustable Current Limit
Download View video with transcript Video

Order & start development

Evaluation board

LM2679-5.0EVAL/NOPB — SIMPLE SWITCHER® 5A Step-Down Voltage Regulator with Adjustable Current Limit Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide AN-1135 LM267X 3A, 5A Evaluation Boards (Rev. D) 24 Apr 2013
Certificate LM2679-5.0EVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019
Certificate LM2679-5.0EVAL/NO EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos