LMH9226-EVM

LMH9226 2.6 GHz single ended in to differential out amplifier evaluation module

LMH9226-EVM

Order now

Overview

The LMH9226 evaluation module (EVM) is used to evaluate the LMH9226 device, which is a single-ended input to differential output 19dB gain block amplifier available in 2x2mm2 12-pin RRL package. The device is well suited to support requirements for the next generation 5G m-MIMO Active antenna system while interfacing with the input of transceiver. The EVM is designed to quickly demonstrate the functionality and performance of the LMH9226 for 2.6 GHz receive application with 450MHz of 1-dB BW. By default, the board is setup for 50-Ω single-ended input matching and 100-Ω differential output matching for easy interface with 50-Ω test equipment. The EVM is ready to connect to +3.3-V power supply, signal source, and test instruments through the use of onboard connectors.

Features
  • Operates on single +3.3V supply
  • Designed for single-ended 50 Ω input matching and differential 100Ω output matching interface
  • Simple interface to the inputs and output through on-board SMA connectors
  • Power down option available on board using jumper connector
RF FDAs
LMH9226 Single-ended to differential 2.3 - 2.9 GHz low-power ADC driver with integrated balun
Download View video with transcript Video

Order & start development

Evaluation board

LMH9226RRLEVM

LMH9226 2.6 GHz single ended in to differential out amplifier evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LMH9226 Evaluation Module User's Guide 13 Dec 2019
EVM User's guide AFE79xx, LMH9xx EVM User Guide 23 Jul 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos