LMK1C1104 low jitter 1:4 LVCMOS fan-out buffer evaluation module
LMK1C1104EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document

Description

LMK1C1104 is a high-performance, low additive jitter LVCMOS clock buffer with one LVCMOS input, four LVCMOS outputs, and a global output enable pin. This evaluation module (EVM) is designed to demonstrate the electrical performance of the LMK1C1104, however, this EVM can also be used to evaluate LMK1C1102 or LMK1C1103. LMK1C1104EVM is equipped with 50-Ω SMA connectors and impedance-controlled 50-Ω microstrip transmission lines for best performance.

Features
  • Easy to use evaluation board to fan-out up to 4 LVCMOS clocks with low phase noise/jitter
  • Output enable pin configurable through jumper
  • Board powered from a single 3.3V / 2.5V / 1.8V / 1.5V supply
  • Board supports up to eight clock outputs for pin compatible TSSOP devices in the industry standard footprint

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMK1C1104EVM:
LMK1C1104 low jitter 1:4 LVCMOS fan-out buffer evaluation module

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 255 20 Dec 2019
Design files (1)
Title Type Size (KB) Date
ZIP 498 09 Mar 2020
More literature (1)
Title Type Size (KB) Date
PDF 71 16 Apr 2020

TI Devices (3)

Part Number Name Product Family
LMK1C1102  2-channel output LVCMOS 1.8-V buffer  Clocks & timing 
LMK1C1103  3-channel output LVCMOS 1.8-V buffer  Clocks & timing 
LMK1C1104  4-channel output LVCMOS 1.8-V buffer  Clocks & timing 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles