LMS3655NQEVM

LMS3655-Q1 5.5A, 3.3V Synchronous, 400kHz Step-Down Converter Evaluation Module

LMS3655NQEVM

Order now

Overview

The LMS3655NQEVM evaluation module (EVM) demonstrates the capabilities of the LMS3655-Q1 automotive integrated buck converter. For optimized EMI performance, the LMS3655-Q1 has Spread Spectrum built in and the  EVM has an EMI filter on the back side that assists with noise reduction. The user can choose to bypass that EMI filter using  VIN1/GND1 posts. The EVM operates from a 3.8V to 36V input (up to 42V transients) and provides a fixed 3.3V output at 5.5A continuous load.

Features
  • High Efficiency with 400kHz and Auto Light Mode PFM/PWM or Forced PWM Mode operation
  • /RESET Power Good output with 3ms delay on time/RESET Power Good output with 3ms delay on timer
  • External Frequency Synchronisation Input
  • Low EMI
  • Fully Synchronous with integrated HS and LS FET
AC/DC & DC/DC converters (integrated FET)
LMS3655-Q1 5.5-A, 36-V synchronous, 400-kHz, step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

LMS3655NQEVM — LMS3655-Q1 5.5A, 3.3V Synchronous, 400kHz Step-Down Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LMS36x5-Q1 EVM User's Guide (Rev. A) 13 Apr 2018
Certificate LMS3655NQEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos