Speech Recognizer Library
MSP-SPEECH-RECOGNIZER
This product is no longer in production.

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

The Speech Recognizer library has been incorporated into the SimpleLink SDK framework with additional features and improvements. This library is now released and will be maintained as the SIMPLELINK-SDK-VOICE-DETECTION-PLUGIN.


Description

The Speech Recognizer Library implements a fixed-point speaker-dependent speech recognizer targeted toward embedded processors. The library provides easy-to-use APIs that can voice enable applications. Resources in addition to the library include an example project illustrating the use of MinHMM.

Prior to using a speaker-dependent speech recognizer, the user must train the recognizer with each phrase to recognize by speaking the phrase several times. During training, the recognizer creates a model of each phrase to use during the recognition process. The performance of the recognizer is thus tied to the speaker that trained each phrase. If another speaker tries to use the recognizer, performance will likely degrade due to differences in the way the phrase is spoken.

Features

The Speech Recognizer Library software provides a comprehensive set of APIs for speaker-dependent speech recognition for a wide variety of embedded applications. Speech Recognizer APIs allow an application to perform the following operations.

  • Create speaker-defined phrase models
  • Train a phrase model with additional audio data to improve performance
  • Delete a model
  • Enable or disable specific models during recognition search
  • Obtain information about a model
  • Run recognition search
  • Set parameters to tune recognizer performance.
  • Optional write/read model data to/from a file

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles