Octavo Systems AM335x based system-in-package OCTVO-3P-AM335X (ACTIVE)

Description & Features

Technical Documents

Order Now



Description

Octavo Systems is the leader in providing system-in-package (SiP) based solutions to innovators around the globe. The OSD335x family of SiP devices are the fastest and most cost-effective way to develop and deploy high performance embedded systems based on the Sitara™ AM335x Arm® Cortex®-A8 processor from Texas Instruments.

The OSD335x devices integrate the Sitara™ AM335x Arm® Cortex®-A8 processor running up to 1GHz along with up to 1GB of DDR3, TPS65217C power management IC, TL5209 LDO, EEPROM (optional), eMMC (optional), MEMS oscillator (optional), and passive components into a single easy to use BGA package.

The devices in the OSD335x family utilize SiP technology to deliver the core of any embedded system in a single IC package. This integration allows designers to quickly create the smallest possible footprint and get into production faster! By integrating the DDR and 100 other components into a single package the SiP devices simplify designs, lower the production costs, and simplify the supply chain.

All the devices in the OSD335x family provide full access to the AM335x including the PRUs. They are also compatible with all the existing development tools and platforms for the AM335x.

Features

Octavo SiP Product

OSD335x

OSD335x-SM

OSD335x C-SiP

Processor

TI Sitara AM335x Arm Cortex-A8 up to 1GHz

TI Sitara AM335x Arm Cortex-A8 up to 1GHz

TI Sitara AM335x Arm Cortex-A8 up to 1GHz

RAM

Up to 1GB DDR3

Up to 1GB DDR3

Up to 1GB DDR3

Power Supply

PMIC + LDO

PMIC + LDO

PMIC + LDO

EEPROM

 

4KB

4KB

FLASH

 

 

Up to 16GB

Main Oscillator

 

 

Integrated

Package

27mm X 27 mm - 400 BGA

21mm X 21 mm - 256 BGA

27mm X 27 mm - 400 BGA



Order Now
Part Number Buy from Third Party Status OS  

OSD335X:
Octavo systems AM335x based system-in-package


Go to Octavo Systems
ACTIVE Linux, TI-RTOS  

OSD335X-C-SIP:
Octavo systems complete AM335x based SiP


Go to Octavo Systems
ACTIVE Linux, TI-RTOS  

OSD3358-SM-RED:
Octavo systems development board for AM335x based SiP


Go to Octavo Systems
ACTIVE Linux, TI-RTOS  

OSD335X-SM:
Octavo systems smallest AM335x based SiP


Go to Octavo Systems
ACTIVE Linux, TI-RTOS  

TI Devices (9)

Part Number Name Product Family
AM3351  Sitara Processor: Arm Cortex-A8, 1Gb Ethernet, Display  Sitara processors 
AM3352  Sitara Processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN  Sitara processors 
AM3354  Sitara processor: Arm Cortex-A8, 3D graphics, CAN  Sitara processors 
AM3356  Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN  Sitara processors 
AM3357  Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN  Sitara processors 
AM3358  Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN  Sitara processors 
AM3359  Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN  Sitara processors 
TL5209  Single Output, 500mA, Adjustable (1.3 to 6.5V), Low Noise LDO  Power management 
TPS65217  Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver  Power management 

Related Tools & Software

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
AM335x Evaluation Module  TMDXEVM3358  Evaluation Modules & Boards 
AM335x Starter Kit  TMDSSK3358  Evaluation Modules & Boards 

Development Tools (2)

Name Part Number Tool Type
Pin mux tool  PINMUXTOOL  Calculation Tools 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Software (1)

Name Part Number Software Type
Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support  PROCESSOR-SDK-AM335X  Software Development Kits (SDK) 

TI Design Network  ( 1 )

View all TIDN products and services for Processors

Name Part Number Company Headquarters Location Tool Type
BeagleBone Black Development Board  BEAGLEBK  BeagleBoard.org Foundation     Evaluation Modules & Boards 

Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.