±12V/700mA Dual Power Supply Reference Design
PMP10088
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP10088 is a reference design which provides a dual output +12V and -12V from an industrial input voltage of 24V.

Features
  • Simple and cheap solution for dual output supply
  • Low parts count due to single IC, single magnetics design
  • Full load efficiency across input voltage range > 90%

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10088.1
(Output Voltage 1)
PMP10088.2
(Output Voltage 2)
Vin (Min) (V)2020
Vin (Max) (V)2828
Vout (Nom) (V)12-12
Iout (Max) (A).7.7
Output Power (W)8.48.4
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck Boost- Integrated Switch
Buck Boost- Inverting
Buck Boost- Non Sync
Buck Boost- Inverting
Buck Boost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54360  4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54360 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1035 22 Sep 2015
Design files (5)
Title Type Size (KB) Date
ZIP 23 22 Sep 2015
ZIP 260 22 Sep 2015
PDF 179 22 Sep 2015
PDF 99 22 Sep 2015
PDF 113 22 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles