Offline AC/DC 75W Quasi-Resonant Flyback Converter Reference Design
PMP10100
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10100 reference design uses the LM5023 flyback controller for the Quasi-Resonant Flyback Topology. It generates an isolated output (19.5V@3.84A) from an universal input (85VAC - 265VAC).

Features
  • Quasi-Resonant Flyback Topology
  • Four Point Average Efficiency = 89.3% (Vin=110VAC)
  • Four Point Average Efficiency = 89.4% (Vin=230VAC)
  • 10% Load Efficiency = 89.6% (Vin=110VAC)
  • 10% Load Efficiency = 87.2% (Vin=230VAC)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10100.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)19.5
Iout (Max) (A)3.84
Output Power (W)74.88
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5023  AC-DC quasi-Resonant current mode PWM controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LMV431A  1%, low-voltage (1.24-V) adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5023 Download Download
LMV431A Download Download
Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 891 30 Nov 2015
Design files (3)
Title Type Size (KB) Date
ZIP 387 30 Nov 2015
PDF 119 30 Nov 2015
PDF 156 30 Nov 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles