PMP10195

Three-Phase AC and DC Input to 24V at 125mA Quick-Startup Isolated Flyback Reference Design

PMP10195

Design files

Overview

This design supplies an isolated 24V at 125mA from three-phase AC mains and DC input voltage. Since a maximum 70-ms startup time is necessary and the maximum input voltage is 1260 Vdc, a low-loss startup network has been developed. In order to reduce the stress on the FET, a cascode configuration has been selected. The controller features constant switching frequency and low quiescent current. A small form factor makes it suitable for electronic breaker supply.

Features
  • LM5020-based isolated flyback in constant switching frequency delivering 24V at 125mA
  • 80% peak efficiency at full load and 325Vdc input voltage
  • Extremely wide input voltage range: 56Vac to 891Vac
  • Less than 70-ms startup time
  • Magnetic feedback: no optocoupler is needed
Output voltage options PMP10195.1
Vin (Min) (V) 56
Vin (Max) (V) 892
Vout (Nom) (V) 24
Iout (Max) (A) .125
Output Power (W) 3
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBQ8.PDF (1124 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLF9.PDF (43 KB)

Detailed overview of design layout for component placement

TIDRLF8.PDF (118 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLG1.ZIP (455 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC38.ZIP (42 KB)

Design file that contains information on physical board layer of design PCB

TIDRLG0.PDF (1101 KB)

PCB layer plot file used for generating PCB design layout

TIDRLF7.PDF (419 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502013-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10195 Test Results Apr 20, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.