16.8V/18A 4 Switch Buck Boost Reference Design

(ACTIVE) PMP10214

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PMP10214 reference design has a wide input voltage range  from 8 -16V DC with a surge capapbility to 40V. The topology is 4 switch buck boost.  It is best suited for charging 4s Li-Ion starter batteries (4 cells).

Features
  • Efficiencies up to 98.5%
  • With input filter
  • Full power 300W at convectional cooling
  • Wide input voltage range (8V-16V)
  • Can withstand input voltages up to 40V (surge)
  • Built and tested

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP10214.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)16
Vout (Nom) (V)16.8
Iout (Max) (A)18
Output Power (W)302.4
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- 4 Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck/Boost, Inverting or Split-Rail  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1180 05 Dec 2016 86
Design files (5)
Title Abstract Type Size (KB) Date Views
ZIP 140 03 Nov 2015 31
ZIP 839 03 Nov 2015 39
PDF 1797 03 Nov 2015 34
PDF 103 03 Nov 2015 46
PDF 262 03 Nov 2015 152

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs