PMP10545

Quad Output Isolated Synchoronous Fly-Buckboost Converter Reference Design

PMP10545

Design files

Overview

PMP10545 is an Isolated Flyback Converter with the primary configured as a buck-boost inverter, using the LM5160 regulator IC. The design accepts an input voltage of 9Vin to 30Vin and provides four isolated outputs of +5.7Vout, each capable of supplying 350mA. The design uses an easily available off-the-shelf transformer, making it a more cost effective design solution.

Features
  • Primary side regulation without Opto
  • Good regulation, within ±5%
  • No loop compensation required/fast transient response
  • Low BOM count & cost, compact solution size
  • No RC snubber at primary winding
Output voltage options PMP10545.1
Vin (Min) (V) 9
Vin (Max) (V) 30
Vout (Nom) (V) 5.7
Iout (Max) (A) .35
Output Power (W) 1.995
Isolated/Non-Isolated Isolated
Input Type DC
Topology FlyBuck
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA27.PDF (1240 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRF38.PDF (143 K)

Detailed schematic diagram for design layout and components

TIDRF39.PDF (106 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRF40.PDF (56 K)

Detailed overview of design layout for component placement

TIDRF42.ZIP (581 K)

Files used for 3D models or 2D drawings of IC components

TIDCAE7.ZIP (213 K)

Design file that contains information on physical board layer of design PCB

TIDRF41.PDF (232 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug. 20, 2024
Test report PMP10545 Test Results Jun. 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos