Four-Switch Buck-Boost Converter with Adjustable Output Voltage for Military Radio Applications
PMP10612
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP10612 reference design is 4-switch buck-boost converter optimized for military radio applications. The design offers up to 40W output power from 7.5V to 18V input. The design offers an adjustable output voltage range from 5V to 40V, and very low output voltage ripple.

Features
  • Input voltage ranges from 7.5V to 18V
  • Adjustable output voltage from 5V to 40V
  • Up to 40W output power over VIN and VOUT ranges
  • Less then 50mV peak-to-peak output voltage ripple
  • The LM5175 4-switch buck-boost converter provides optimized efficiency
  • The design is built and fully tested, and the schematic, BOM and test reports are included

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5175 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3024 10 Apr 2015
Design files (3)
Title Type Size (KB) Date
ZIP 286 10 Apr 2015
PDF 50 10 Apr 2015
PDF 129 10 Apr 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles