PMP10733

Dual Output Non-Isolated Flybuck Reference Design

PMP10733

Design files

Overview

PMP10733 uses the LM5160 in a Fly-Buck-Boost topology with the primary set as to a negative voltage.  Setting the primary side to a negative voltage reduces the turn’s ratio of the transformer and yield better line and load regulation as a result.  The primary and secondary voltages are set to negative 15V and positive 15V respectively.  The maximum operating current on the primary and secondary rails are set to 150mA.  The switching frequency is set to 200 kHz.

Features
  • 5V to 20V in, +/-15V @150mA output, 4.5W Pout total, IC capable of 6V to 60Vin
  • 81% peak efficiency
  • Compact solution with Coupled inductor
  • Solution size: 20x20 mm (0.8x0.8 inch); max component height: 4.5mm
  • Board size: 38 x 38 mm (1.5 x 1.5 inch), 2 layer board, 1oz copper
Output voltage options PMP10733.1 PMP10733.2
Vin (Min) (V) 5 5
Vin (Max) (V) 20 20
Vout (Nom) (V) 15 -15
Iout (Max) (A) .15 .15
Output Power (W) 2.25 2.25
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology FlyBuck FlyBuck
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBT6.PDF (904 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLO6.PDF (113 K)

Detailed schematic diagram for design layout and components

TIDRLO7.PDF (76 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLR0.PDF (60 K)

Detailed overview of design layout for component placement

TIDRLR2.ZIP (294 K)

Files used for 3D models or 2D drawings of IC components

TIDCC63.ZIP (221 K)

Design file that contains information on physical board layer of design PCB

TIDRLR1.PDF (408 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report PMP10733 Test Results (LM5160 Fly Buck Boost ) May 10, 2016
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug. 20, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos