3.3V 5A Buck Converter with 2-Stage LC Filter Reference Design
PMP10900
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP10900 is designed to provide a 3.3V/5A output from 5V input. A two-stage LC filter is used to reach output ripple voltage <1mV.

Features
  • Sub-1mV output ripple with two-stage LC
  • 750kHz switching frequency for small solution size
  • Simple compensation using current-mode control
  • The two-stage buck converter solution is built and fully tested. Schematic, BOM and test report are available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10900.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)5.5
Vout (Nom) (V)3.3
Iout (Max) (A)5
Output Power (W)16.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54678  2.95V to 6V Input, 6A Synchronous Step-Down SWIFT™ Converter with Hiccup Current Limit  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54678 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

More literature (1)
Title Date Type
Power Tips: Designing a two-stage LC filter 01 Sep 2015
User guides (1)
Title Type Size (KB) Date
PDF 969 12 Feb 2015
Design files (3)
Title Type Size (KB) Date
ZIP 289 12 Feb 2015
PDF 100 12 Feb 2015
PDF 98 12 Feb 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles