High Efficiency, High Power Factor 1300W AC/DC Power Supply Reference Design
PMP10948
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP10948 is a high-efficiency, high power factor AC/DC power supply reference design using UCC28063 interleaved transition-mode PFC controllers. There are two PFC stages in this design, 750W output power generates from one of the PFC stages and 550W output power generates from the other PFC stage. This design achieve 95.6% efficiency at 120VAC input and 98% efficiency at 220VAC input with over 1300W output power.

Features
  • Interleaved transition-mode PFC Boost converters for total 1300W output power
  • 95.6% efficiency at 120VAC/60Hz input and 1300W output
  • 98% efficiency at 220VAC/50Hz input and 1300W output
  • Test report is available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10948.1
(Output Voltage 1)
PMP10948.2
(Output Voltage 2)
Vin (Min) (V)9090
Vin (Max) (V)264264
Vout (Nom) (V)380380
Iout (Max) (A)1.971.447
Output Power (W)748.6549.86
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeACAC
TopologyBoost- PFCBoost- PFC

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC27324  Non-inverting 4-A/4-A dual-channel low side gate driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28063  Natural Interleaving transition-mode PFC controller with improved audible noise immunity  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC27324 Download Download
Download Download
Download -
Download Download
UCC28063 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2569 21 Dec 2015
Design files (5)
Title Type Size (KB) Date
ZIP 675 21 Dec 2015
PDF 1915 21 Dec 2015
PDF 147 21 Dec 2015
PDF 200 21 Dec 2015
PDF 273 21 Dec 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles