Automotive Gateway Power Solution Reference Design
PMP11757
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP11757 reference design is a complete power solution for an automotive gateway and provides four different output voltages (3.3V @ 1.6A, 5.0V @ 250mA, 2.5V @ 140mA, 1.0V @ 110mA).

Features
  • Small size
  • High efficiency

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11757.1
(Output Voltage 1)
PMP11757.2
(Output Voltage 2)
PMP11757.3
(Output Voltage 3)
PMP11757.4
(Output Voltage 4)
PMP11757.5
(Output Voltage 5)
Vin (Min) (V)663.23.23.2
Vin (Max) (V)28283.43.43.4
Vout (Nom) (V)333.352.51
Iout (Max) (A)1.61.6.25.14.11
Output Power (W)52.85.281.25.35.11
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBoost- SynchronousLinear RegulatorLinear Regulator

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM53602-Q1  3.5 to 36Vin, 2 Ampere Synchronous DC-DC Converter for Automotive Applications  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMR23625  SIMPLE SWITCHER®, 36V 2.5A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TLV713P-Q1  Automotive 150-mA LDO regulator with active pulldown and foldback current limit for portable devices  Power management  Sample & Buy Not Available
TPS61071-Q1  Automotive 1.8V to 6V Input Range, 600mA Boost Converter  Step-up (boost)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM53602-Q1 Download
LMR23625 Download Download
Download Download
TLV713P-Q1 Download
TPS61071-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1912 12 Apr 2016
Design files (6)
Title Type Size (KB) Date
ZIP 39 12 Apr 2016
ZIP 737 12 Apr 2016
PDF 233 12 Apr 2016
PDF 216 12 Apr 2016
PDF 31 12 Apr 2016
PDF 361 12 Apr 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles