Isolated 24VAC/DC Solid-State Relay Reference Design
PMP12072
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This isolated, bi-directional, solid-state switch can control current flow into both AC and DC loads. Rated for 24VAC, it can switch loads up to approximately 1Arms/4Apeak.

Features
  • 24VAC/DC solid state relay replaces mechanical relay
  • Board size is approximately 35mm x 12mm
  • Controls current flow into both AC and DC loads
  • Higher current rating possible by simply replacing FETs

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP12072.1
(Output Voltage 1)
Vin (Min) (V)1
Vin (Max) (V)28
Vout (Nom) (V)24
Iout (Max) (A)4
Output Power (W)96
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyOther

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19538Q3A  100V, N ch NexFET MOSFET™, single SON3x3, 61mOhm  MOSFETs  Sample & Buy Not Available
UCC28086  Current mode push-pull PWM with prog. slope comp, 100µs soft start, 4.3/4.1 UVLO, -40°C to 85°C  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD19538Q3A VSONP (DNH)| 8 Download
UCC28086 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 720 31 Oct 2016
Design files (6)
Title Type Size (KB) Date
ZIP 273 31 Oct 2016
ZIP 11382 31 Oct 2016
PDF 212 31 Oct 2016
PDF 45 31 Oct 2016
PDF 89 31 Oct 2016
PDF 83 31 Oct 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles