CISPR-22 EMI-Optimized Reference Design Featuring the LMR16030 DC/DC Buck Converter PMP15013 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP15013 reference design is a 5V/3A output power supply using the LMR16030 DC/DC buck regulator. This design uses a 4-layer board and is intended for industrial applications with a 24V input bus. LMR16030 is a 4.5V to 60V input, 3A output capable, and 200 kHz to 2.5MHz non-synchronous buck regulator. This reference design has an input voltage range of 18V to 36V, covering the widely-varying input voltage condition commonly seen in industrial applications with a loosely-regulated nominal 24V input voltage. The reference board includes an input EMI filter, and the layout is optimized for improved EMI performance on a 4-layer PCB. The board was tested to the CISPR-22 standard, and the conducted emissions (CE) and radiated emissions (RE) were in compliance with the CISPR-22 Class-B requirement with 10dB of margin.

Features
  • 18V to 36V Wide Vin, 5V/3A output, support 24V bus
  • In compliance with CISPR 22 Class B both conducted emissions and radiated emissions standard with 10dB+ margin
  • Peak current control, OCP function, inductor saturation protection
  • Ease of use

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP15013.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)36
Vout (Nom) (V)5
Iout (Max) (A)3
Output Power (W)15
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMR16030  SIMPLE SWITCHER 60V, 3A Step-Down Converter with 40uA Iq  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMR16030 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 2614 26 May 2016
User guides (1)
Title Type Size (KB) Date
PDF 1289 31 May 2016
Design files (6)
Title Type Size (KB) Date
ZIP 166 31 May 2016
ZIP 16 31 May 2016
PDF 2304 31 May 2016
PDF 747 31 May 2016
PDF 95 31 May 2016
PDF 116 31 May 2016
Related Tools & Software

Reference Designs  ( 1 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles