Advanced Dimming Capable Buck LED Driver Reference Design for Industrial IR LED Applications
PMP15022
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This TI Design showcases a TPS92515 small-form factor LED driver optimized to drive up to 5 infrared (IR) LEDs for industrial cameras and other general lighting designs. It can drive up to 1A through LED loads of up to 9.5V from a 24V input source. The buck topology is implemented as a secondary-stage LED driver which offers a simple, high performance and a cost effective lighting solution. Additional design flexibility includes analog and PWM dimming (including shunt FET dimming) support as well as EMI filtering designed to meet FCC part 15 class B conduction requirements.

Features
  • Optimized for infrared LEDs and other small form factor LED lighting applications
  • FCC part 15 class B tested EMI
  • Small inductor size (4mm X 4mm)
  • Analog and PWM dimming
  • Supports high frequency shunt FET dimming up to 30 kHz

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP15022.1
(Output Voltage 1)
Vin (Min) (V)21
Vin (Max) (V)27
Vout (Nom) (V)9
Iout (Max) (A)1
Output Power (W)9
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SN74LVC1G17  Single Schmitt-Trigger Buffer  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TPS92515  2A LED driver with integrated NFET, high-side current sense, and shunt PWM dimming capable  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74LVC1G17 Download -
Download -
Download Download
Download Download
Download
Download Download
Download Download
Download Download
TPS92515 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 1427 16 Aug 2016
User guides (1)
Title Type Size (KB) Date
PDF 8641 30 Jan 2017
Design files (6)
Title Type Size (KB) Date
ZIP 396 01 Feb 2017
ZIP 297 01 Feb 2017
PDF 407 01 Feb 2017
PDF 73 01 Feb 2017
PDF 59 01 Feb 2017
PDF 177 01 Feb 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles