Ultra-wide Input Range (10.8V to 264V AC or DC) Bias Power Supply Reference Design
PMP20182
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20182 can handle 10.8V to 264V, AC or DC input voltage range and generate 12V/55mA output. With the use of UCC2813 PWM controller (up to 100% duty cycle) and Buck-boost topology, this ultra-wide input range power supply is made possible. This design uses a depletion MOSFET for fast startup - less than 50mS startup time is achieved with 12VDC input.Dimension of this board is 20mm (W) x 60mm (L) x 10.5mm (H).

Features
  • Ultra-wide DC input - 10.8VDC to 264VDC
  • Ultra-wide AC input - 10.8VAC to 264VAC, 50/60Hz
  • High voltage Buck-boost converter design
  • Fast startup time with the use of depletion MOSFET
  • Board dimension is 20mm (W) x 60mm (L) x 10.5mm (H)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20182.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)264
Vout (Nom) (V)12
Iout (Max) (A).055
Output Power (W).66
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBuck Boost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC2813-0  Low Power Economy BiCMOS Current Mode PWM  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC2813-0 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2107 18 May 2016
Design files (6)
Title Type Size (KB) Date
ZIP 913 18 May 2016
ZIP 462 18 May 2016
PDF 328 18 May 2016
PDF 48 18 May 2016
PDF 126 18 May 2016
PDF 91 18 May 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles