Primary-Side Regulated Flyback Converter for Electric Vehicle Battery Monitoring Reference Design
PMP20583
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP20583 is a primary-side regulated flyback reference design which provides a ground referenced 5V output and an isolated 5V output at up to 80mA each from an input voltage of 37V to 125V. This design uses the UCC28700-Q1 flyback controller for constant voltage and constant current control of the output. Variable frequency operation minimizes standby power at no load. Features include quasi-resonant valley switching for highest efficiency and frequency dithering to improve EMI performance.

Features
  • Primary-side regulation
  • Constant-voltage and constant-current operation
  • Less than 10mW no load power
  • Frequency dithering
  • One isolated and one ground referenced output

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20583.1
(Output Voltage 1)
PMP20583.2
(Output Voltage 2)
Vin (Min) (V)3737
Vin (Max) (V)125125
Vout (Nom) (V)55
Iout (Max) (A).08.08
Output Power (W).4.4
Isolated/Non-IsolatedNon-IsolatedIsolated
Input TypeDCDC
TopologyFlyback- DCMFlyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28700-Q1  Compact primary-side regulation PWM controller with automotive grade  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28700-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1639 08 Dec 2017
Design files (6)
Title Type Size (KB) Date
ZIP 219 08 Dec 2017
ZIP 344 08 Dec 2017
PDF 328 08 Dec 2017
PDF 72 08 Dec 2017
PDF 29 08 Dec 2017
PDF 95 08 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles