Synchronous Buck Converter for Automotive Cluster Reference Design
PMP20682
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP20682 is a synchronous buck converter reference design utilizing the LM5141-Q1 synchronous buck controller I.C. The design accepts an input voltage of 5V to 40V and provides a 3.3V output capable of supplying 10A of current to the load. An EMI filter is incorporated on the input. Optional frequency dithering and slew rate control are available for additional EMI control. Mounting holes are provided for a bottom-side MOSFET heat sink.

Features
  • Peak current-mode control
  • Selectable frequency dithering
  • Input EMI filter
  • Wide input voltage range
  • Selectable diode emulation or forced PWM

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20682.1
(Output Voltage 1)
Vin (Min) (V)5
Vin (Max) (V)40
Vout (Nom) (V)3.3
Iout (Max) (A)10
Output Power (W)33
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5141-Q1  Wide-Input 2.2MHz Low-Iq Synchronous Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5141-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2415 11 Dec 2017
Design files (6)
Title Type Size (KB) Date
ZIP 410 11 Dec 2017
ZIP 783 11 Dec 2017
PDF 876 11 Dec 2017
PDF 116 11 Dec 2017
PDF 102 11 Dec 2017
PDF 205 11 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles