200kHz LLC Series Resonant Converter Reference Design With Low Standby Power Consumption
PMP20795
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20795 reference design uses UCC256301 enhanced LLC controller with integrated driver to provide 24V/12A output from a nominal 380VDC input. UCC256301 provides hybrid hysteresis control (HHC) to enable a fast transient response. In this design, a 1st order system with over 6kHz bandwidth is achieved.  In addition, the advanced burst mode allows this converter to achieve less than 200mW power consumption at no load. With 200kHz nominal switching frequency, the converter is able to achieve over 96% peak efficiency.

Features
  • 380VDC input to 24V/12A output
  • Board height less than 15mm
  • Less than 200mW standby power consumption
  • Over 96% peak efficiency

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20795.1
(Output Voltage 1)
Vin (Min) (V)300
Vin (Max) (V)400
Vout (Nom) (V)24
Iout (Max) (A)12
Output Power (W)288
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyHalf Bridge- LLC

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC256301  Wide vin LLC resonant controller with high-voltage start up enabling ultra-low standby power  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC256304  Wide vin LLC resonant controller with high-voltage start up enabling low standby power  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC256301 Download Download
UCC256304 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 226 28 Jun 2019
User guides (1)
Title Type Size (KB) Date
PDF 2301 21 Aug 2017
Design files (6)
Title Type Size (KB) Date
ZIP 2344 21 Aug 2017
ZIP 3739 21 Aug 2017
PDF 861 21 Aug 2017
PDF 171 21 Aug 2017
PDF 32 21 Aug 2017
PDF 175 21 Aug 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles