HV AC-DC buck converter reference design with ultra wide input voltage range
PMP21007
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This is a reference design of an ultra-wide input range (20.4 Vac to 276 Vac) AC-DC Buck converter. Using the UCC28881 controller, we only need minimum number of discrete components as main switch and high voltage startup circuits (with low quiescent current needed) are already integrated in the controller. To allow sufficient supply current to the UCC28881 controller, a depletion MOSFET circuit is added as a low power dissipation current source. This design is able to provide 12 V/50 mA output.

Features
  • Ultra-wide input voltage range from 20.4 Vac to 276 Vac
  • Low cost PCB layout design using a single-layer-PCB
  • Less than 15 degree Celsius temperature rise on all circuit components
  • FET integrated controller provides minimum discrete component need

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21007.1
(Output Voltage 1)
Vin (Min) (V)20.4
Vin (Max) (V)276
Vout (Nom) (V)12
Iout (Max) (A).05
Output Power (W).6
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28881  700-V Lowest Quiescent Current Off-Line Switcher  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28881 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1793 19 Dec 2018
Design files (6)
Title Type Size (KB) Date
ZIP 345 24 Apr 2019
PDF 80 24 Apr 2019
ZIP 1342 19 Dec 2018
PDF 270 19 Dec 2018
PDF 53 19 Dec 2018
PDF 24 19 Dec 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles