PMP21030

20-48-Vdc input isolated flyback reference design with a 48-V, 1.25-A output

PMP21030

Design files

Overview

This reference design uses the LM3481 to provide an isolated 48-V output from a DC input ranging from 20 to 48-V. Its low profile design makes it suitable for applications where a small solution size is critical. The design achieves over 91% efficiency at a nominal 0.8-A load, and can provide a pulse up to 1.25-A.

Features
  • Over 91% efficient when delivering a 48-V, 0.8-A load with 20-V and 48-V input voltage cases
  • Less than 1% ripple on output at full load
  • Wide input range
  • 1500-Vrms isolation
  • Low profile design with 18-mm maximum height
Output voltage options PMP21030.1
Vin (Min) (V) 20
Vin (Max) (V) 48
Vout (Nom) (V) 48
Iout (Max) (A) 1.25
Output Power (W) 60
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT104.PDF (1798 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZL1.PDF (125 K)

Detailed schematic diagram for design layout and components

TIDRZL2.PDF (30 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZL3.PDF (101 K)

Detailed overview of design layout for component placement

TIDRZL5.ZIP (829 K)

Files used for 3D models or 2D drawings of IC components

TIDCFF8.ZIP (220 K)

Design file that contains information on physical board layer of design PCB

TIDRZL4.PDF (522 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 20-48-Vdc Input Isolated Flyback Reference Design With a 48-V, 1.25-A Output Apr. 25, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos