98% Efficient 400W Adjustable Output Dual Phase Boost with Envelope Tracking Reference Design PMP21112 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP21112 is a dual-phase boost reference design utilizing the LM25112-Q1 controller for automotive applications. This design can operate from 9V to 16V. The design has an adjustable output of 16V to 40V and capable of sourcing 10A continuous current. LM25112-Q1 has a bypass function where Vin is equal or greater than the set output voltage, the device will bypass Vin via the high side sync FET. Output adjustment is achieved via a 3.3V PWM signal, by adjusting the duty cycle of the PWM signal from 10% to 90%, output will go from 40V to 16V respectively. This design is also capable of tracking a sine wave up to 500Hz without distortion and achieve less than 300us delay time between sine wave and the output voltage. Switching frequency is set to 150kHz, and a 4 layer PCB is used. Three 6.8mF, 65V rated electrolytic capacitors are used to damp the input supply’s wiring inductance for all test data taken on this test report.

Features
  • Synchronous rectification to improve efficiency, 98% peak efficiency
  • Envelope tracking from 16V to 40Vout adjustment
  • Adjustable output capable of delivering 400W
  • Low BOM count and cost, compact solution size

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21112.1
(Output Voltage 1)
PMP21112.2
(Output Voltage 2)
PMP21112.3
(Output Voltage 3)
PMP21112.4
(Output Voltage 4)
Vin (Min) (V)9999
Vin (Max) (V)16161616
Vout (Nom) (V)16203040
Iout (Max) (A)10101010
Output Power (W)160200300400
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDC
TopologyBoost- SynchronousBoost- SynchronousBoost- SynchronousBoost- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM25122-Q1  Automotive Grade, 3-42V Wide Vin, Synchronous Boost Controller with Multiphase Capability  Step-up (boost)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM25122-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1722 21 Dec 2017
Design files (6)
Title Type Size (KB) Date
ZIP 509 21 Dec 2017
ZIP 1265 21 Dec 2017
PDF 1088 21 Dec 2017
PDF 187 21 Dec 2017
PDF 100 21 Dec 2017
PDF 200 21 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles