336-W auxless AC/DC power supply reference design with 80 PLUS platinum compatible performance
PMP21160
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design uses UCC28056 CRM/DCM PFC controller and UCC256304 enhanced LLC controller with integrated driver to provide 24-V/10-A output (continuous, 14-A peak) from universal AC input. This design achieves 92.8% peak efficiency at 115-Vac input and 94.9% peak efficiency at 230-Vac input. The efficiency and power factor numbers also meet both 115-V and 230-V internal 80 PLUS Platinum specifications and DoE level VI requirement.

Features
  • 24-V output with 240-W continue and 336-W peak output power capability
  • 80 PLUS Platinum compatible performance
  • Low, no-load power consumption without using additional auxiliary supply
  • 92.8% peak efficiency at 115-Vac input and 94.9% peak efficiency at 230-Vac input

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21160.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)264
Vout (Nom) (V)24
Iout (Max) (A)14
Output Power (W)336
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- PFC
Half Bridge- Resonant

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19502Q5B  80V, N ch NexFET MOSFETâ„¢, single SON5x6, 4.1mOhm  MOSFETs  Sample & Buy Not Available
TLVH431A  1% low-voltage wide-operating current adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC24612  High-frequency multi-mode synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC256304  Wide vin LLC resonant controller with high-voltage start up enabling low standby power  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28056  6-pin high performance CRM/DCM PFC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLVH431A Download Download
Download Download
Download -
Download Download
Download Download
UCC24612 Download Download
UCC256304 Download Download
UCC28056 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2894 05 Nov 2018
Design files (6)
Title Type Size (KB) Date
ZIP 2014 05 Nov 2018
ZIP 1427 05 Nov 2018
PDF 1444 05 Nov 2018
PDF 405 05 Nov 2018
PDF 115 05 Nov 2018
PDF 365 05 Nov 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles