700-W interleaving transition-mode PFC reference design
PMP21366
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design uses a UCC28064A, Natural Interleaving(TM) transition-mode power factor correction (PFC) controller to provide a universal AC input to 380-V/700-W conversion. This design achieves 98% peak efficiency at the 230 VAC input and the light-load efficiency is maintained at a level close to full-load efficiency because of the burst mode operation provided by UCC28064A. This is an advantageous feature for customers who want to meet certain standards (i.e.: 80PLUS) with light-load efficiency requirements.

Features
  • Interleaving transition-mode PFC with improved light load efficiency
  • Universal AC input, 385-V/700-W output
  • Over 94.5% efficiency from 5% load to 100% load at 115VAC input
  • Over 96% efficiency from 5% load to 100% load at 230VAC input
  • Achieve 98% peak efficiency at 230VAC input

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21366.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)264
Vout (Nom) (V)390
Iout (Max) (A)1.8
Output Power (W)702
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBoost- PFC

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28064A  Natural Interleaving™ transition-mode PFC controller with high light-load efficiency  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28064A Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1586 05 Nov 2018
Design files (6)
Title Type Size (KB) Date
ZIP 2062 05 Nov 2018
ZIP 1129 05 Nov 2018
PDF 584 05 Nov 2018
PDF 186 05 Nov 2018
PDF 32 05 Nov 2018
PDF 151 05 Nov 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles