Wide Vac input Flyback with an Integrated MOSFET Reference Design
PMP21455
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design uses an off-line switcher with an integrated MOSFET to provide 5 V and 200 mA output from an ultra-wide 40-VAC to 270-VAC input. The board is in a small form factor of 30 mm × 41 mm × 12 mm with minimized populated parts.

Features
  • 40Vac to 270Vac input
  • Board dimension: 30mm x 41mm x 12mm
  • Test report included

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP21455.1
(Output Voltage 1)
Vin (Min) (V)40
Vin (Max) (V)270
Vout (Nom) (V)5
Iout (Max) (A).2
Output Power (W)1
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28881  700-V Lowest Quiescent Current Off-Line Switcher  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28881 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3829 07 Aug 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1157 07 Aug 2018
ZIP 196 07 Aug 2018
PDF 234 07 Aug 2018
PDF 77 07 Aug 2018
PDF 251 07 Aug 2018
PDF 107 07 Aug 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles