PMP21735

400-V DC link capacitor pre-charger reference design for automotive HEV/EV applications

PMP21735

Design files

Overview

This reference design is an automotive electric vehicle capacitor pre-charger power solution. The design is powered from the 12 V battery to charge a 4 mF capacitor bank to 400 V in 2 seconds. The design uses an isolated flyback controller operating at a switching frequency of 100 kHz. The initial output voltage is set for 60 V. A primary-side referenced control line is used to set the output to its final value of 400 V. Once the pre-charge sequence is complete, the UVLO function may be used to turn off the controller while the capacitor bank is connected to the rest of the system.

Features
  • Isolated charging of large capacitor bank
  • Replaces large relay and limiting resistor
  • Tested with up to 1 meter wiring to the load capacitors
  • Primary side control for output voltage setting
  • Compact power stage and controller layout for small solution size
Output voltage options PMP21735.1
Vin (Min) (V) 9
Vin (Max) (V) 32
Vout (Nom) (V) 400
Iout (Max) (A) .8
Output Power (W) 320
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT116.PDF (1681 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKE8.PDF (136 K)

Detailed schematic diagram for design layout and components

TIDRKM0.PDF (99 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQZ8.PDF (117 K)

Detailed overview of design layout for component placement

TIDRR00.ZIP (590 K)

Files used for 3D models or 2D drawings of IC components

TIDCFJ3.ZIP (286 K)

Design file that contains information on physical board layer of design PCB

TIDRQZ9.PDF (555 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5022-Q16-60V Wide Vin, current mode boost, SEPIC and Flyback controller, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report 400 V DC Link Capacitor Pre-Charger Ref Design for Automotive HEV/EV Apps Jun. 28, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos