PMP22557

High voltage buck converter reference design for E-motorcycle BMS applications

PMP22557

Design files

Overview

This non-isolated buck converter provides a fixed output of 12V at 400mA for BMS applications. It operates over an input voltage range of 50Vdc – 150Vdc after a startup greater than 40V. Operating in discontinuous conduction mode (DCM), this converter utilizes the UCC28730 controller, which is referenced to the switch node. It offers high efficiency and low cost in a compact form factor.

Features
  • Unique floating controller ground reference allows operation at high input voltage (150-V)
  • Achieves an efficiency of between 84% - 87% (50-V to 150V input, 400-mA output)
  • Low component count and small size
  • Utilizes a single standard inductor (no transformer required)
Output voltage options PMP22557.1
Vin (Min) (V) 50
Vin (Max) (V) 150
Vout (Nom) (V) 12
Iout (Max) (A) .4
Output Power (W) 4.8
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT195.PDF (3351 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM694.PDF (123 K)

Detailed schematic diagram for design layout and components

TIDM695.PDF (135 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM696.PDF (99 K)

Detailed overview of design layout for component placement

TIDM698.ZIP (558 K)

Files used for 3D models or 2D drawings of IC components

TIDCFX3.ZIP (547 K)

Design file that contains information on physical board layer of design PCB

TIDM697.PDF (371 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28730-Q1Zero-power standby PSR flyback controller for automotive

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report High-Voltage Buck Converter Reference Design for E-Motorcycle BMS Applications PDF | HTML Sep. 09, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos