PMP22899

24-W, 120-VAC to 24-VDC buck converter reference design

PMP22899

Design files

Overview

This reference design uses a TL2842B as a high-side buck to convert a 120-Vac input to a 24-Vdc output capable of 1-A loading. At full load, it acheives a low peak-to-peak output ripple and over 88% efficiency at full load. This reference design was built using a 2-layer PCB and single-sided assembly.

Features
  • Less than 50-mV peak-to-peak output ripple
  • Over 88% efficiency at full load
  • Compact 2.75" x 2.5" PCB with 0.84" component maximum height
Output voltage options PMP22899.1
Vin (Min) (V) 108
Vin (Max) (V) 132
Vout (Nom) (V) 24
Iout (Max) (A) 1
Output Power (W) 24
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT238.PDF (782 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM903.PDF (172 K)

Detailed schematic diagram for design layout and components

TIDM904.PDF (361 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM905.PDF (148 K)

Detailed overview of design layout for component placement

TIDM907.ZIP (668 K)

Files used for 3D models or 2D drawings of IC components

TIDCG17.ZIP (827 K)

Design file that contains information on physical board layer of design PCB

TIDM906.PDF (664 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TL2842B30-V, 0.2A high Performance 500KHz current mode PWM with 16V/10V UVLO, 100% duty cycle, -40C to 85C

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 24-W, 120-VAC to 24-VDC High-Voltage Buck Reference Design PDF | HTML Jul. 20, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos