Automotive Interleaved Synchronous Buck Reference Design
PMP30059
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This interleaved synchronous buck converter provides 3.3V @ 16.0A from an input voltage of 6 .. 18V (40V peak).

Features
  • High current
  • Small form factor
  • Excellent transient response

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30059.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)18
Vout (Nom) (V)3.3
Iout (Max) (A)16
Output Power (W)52.8
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5140-Q1  Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMC7101  Tiny low power operational amplifier with rail-to-rail input and output  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5140-Q1 Download Download
LMC7101 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 860 26 Jul 2016
Design files (6)
Title Type Size (KB) Date
ZIP 56 26 Jul 2016
ZIP 977 26 Jul 2016
PDF 323 26 Jul 2016
PDF 233 26 Jul 2016
PDF 29 26 Jul 2016
PDF 451 26 Jul 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles