Universal Input to 12V@670mA & -10V@50mA Isolated Flyback with Integrated Switch Reference Design PMP30070 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

A quasi-resonant primary-side regulated Flyback supplies an isolated output 12V @ 670mA and non-isolated output -10V @ 50mA from universal input voltage (90Vac to 270Vac). The controller integrates 700V FET and the board is able to withstand up to 350VAC without damage and switches OFF for Vin > 285VAC.

Features
  • Simple isolated PSR flyback converter with integrated 700V FET
  • Compact solution supplies 8.5W with almost flat efficiency (70%...81%) from 5% to 100% load
  • Opto-less topology increases the reliability of the power supply
  • Good cross-regulation performance between outputs (+/-5% on main output)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30070.1
(Output Voltage 1)
PMP30070.2
(Output Voltage 2)
Vin (Min) (V)9090
Vin (Max) (V)270270
Vout (Nom) (V)12-10
Iout (Max) (A).67.05
Output Power (W)8.04.5
Isolated/Non-IsolatedIsolatedNon-Isolated
Input TypeACAC
TopologyFlyback- Integrated SwitchFlyback- Integrated Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM8364  Active Low Voltage Monitor with Low Quiescent Current and 2.5% Threshold Accuracy  Power management  Sample & Buy Not Available
UCC28911  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM8364 Download Download
UCC28911 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1799 04 Nov 2016
Design files (6)
Title Type Size (KB) Date
ZIP 35 04 Nov 2016
ZIP 568 04 Nov 2016
PDF 1117 04 Nov 2016
PDF 656 04 Nov 2016
PDF 129 04 Nov 2016
PDF 280 04 Nov 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles