Automotive Power Reference Design for Infotainment Systems
PMP30267
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design shows a complete power tree for automotive infotainment systems. The LM74700-Q1 provides reverse battery protection to the system and provides immunity to automotive transients specified in ISO 7637-2 and ISO 16750-2. The pre-booster with LM5150-Q1 provides a stable supply voltage of 10.5V during cranking for the dual-synchronous buck converter with LM5140-Q1, that provides an output voltage of 3.3V for a load current of 6.0A and an output voltage of 7.5V for a load current of 2.5A.

Features
  • Automotive power system reference design
  • Supports input voltage down to 3.2V
  • Reverse polarity protection
  • Automotive transient immunity to ISO 7637-2 and ISO 16750-2 tests
  • Small form factor

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30267.1
(Output Voltage 1)
PMP30267.2
(Output Voltage 2)
PMP30267.3
(Output Voltage 3)
Vin (Min) (V)3.210.510.5
Vin (Max) (V)404040
Vout (Nom) (V)10.53.37.5
Iout (Max) (A)1.562.5
Output Power (W)15.7519.818.75
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyBoost- Non SyncBuck- SynchronousBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5140-Q1  Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM5150-Q1  Wide VIN Automotive Low IQ Boost Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
LM74700-Q1  Low Iq, ideal diode controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5140-Q1 Download Download
LM5150-Q1 Download
LM74700-Q1 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1923 01 Oct 2019
Design files (6)
Title Type Size (KB) Date
ZIP 62 16 Apr 2018
ZIP 1435 16 Apr 2018
PDF 375 16 Apr 2018
PDF 288 16 Apr 2018
PDF 29 16 Apr 2018
PDF 296 16 Apr 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles