Universal buck converter reference design for educational purposes
PMP30595
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This universal buck converter reference design features a voltage mode buck converter in combination with a tiny, onboard electronics load to demonstrate the relationship in between small signal analysis in frequency domain (= network analysis) and large signal analysis in time domain (= transient response). The loop bandwidth has been squeezed to maximum with a cross over frequency at 20 kHz+. When using this converter design in mass production, it’s recommended to use compensation values for a cross over frequency of 15 kHz with a safe gain margin. In this design, the loop bandwidth has been exhausted to test Bode function of measurement equipment and demonstrate the impact of drain jitter (= subharmonic noise) regarding power integrity.

Features
  • Extra low input voltage < 16 V for safety reasons
  • 2.5-mm jack to use cost effective 12 V wall adapter
  • Input filter to demonstrate attenuation of reflected ripple (= conducted emissions)
  • RC snubber circuit to demonstrate RF ripple reduction (= radiated emissions)
  • Load and load control could be fully disconnected from input and output for efficiency measurement
  • Numerous test points to access all voltages and waveforms

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30595.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)16
Vout (Nom) (V)5
Iout (Max) (A)1
Output Power (W)5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMC555  World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
TL750L  150-mA, 26-V, low-dropout voltage regulator  Power management  Sample & Buy Not Available
TPS40200  Wide Input Non-Synchronous Buck DC/DC Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
UCC27517A  4-A/4-A single-channel gate driver with 5-V UVLO and negative input voltage handling  Gate drivers  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMC555 Download Download
Download
Download
TL750L Download
Download
Download
Download
TPS40200 Download Download
Download Download
UCC27517A Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1809 08 Mar 2019
Design files (6)
Title Type Size (KB) Date
ZIP 59 10 Mar 2019
ZIP 808 10 Mar 2019
PDF 698 10 Mar 2019
PDF 120 10 Mar 2019
PDF 140 10 Mar 2019
PDF 135 10 Mar 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles