PMP30670

Automotive wide VIN front-end reference design for digital cockpit processing units

PMP30670

Design files

Overview

This reference design shows a power tree for automotive digital cockpit applications. The LM74700-Q1 provides low-loss reverse polarity protection to the system followed by an input filter. The LM5143-Q1 dual-synchronous buck converter provides a 3.3-V rail, which can support up to 15 A for a processor module and a 5-V rail with 3 A from KL30. The TPS62810-Q1 synchronous buck converter provides a 1.1-V and 3-A rail from 5-V output. Another independent 3.3-V rail with 3 A from KL30 is provided by the LM63635-Q1 synchronous buck converter.

Features
  • Uses low-loss smart diode controller for input reverse polarity protection
  • Includes an input filter to minimize the reflected ripple of the buck converters
  • High efficiency across all rails for low power dissipation in space constrained applications
  • Very good load transient performance on the 3.3-V and 15-A rail with onboard load
  • Small system standby power due to the low-IQ capability of LM5143-Q1 and LM63635-Q1
Output voltage options PMP30670.1 PMP30670.2 PMP30670.3 PMP30670.4
Vin (Min) (V) 6 6 6 4.5
Vin (Max) (V) 36 36 36 5.5
Vout (Nom) (V) 5 3.3 3.3 1.1
Iout (Max) (A) 3 15 3 3
Output Power (W) 15 49.5 9.9 3.3
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT122.PDF (4415 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM094.PDF (309 KB)

Detailed overview of design layout for component placement

TIDM093.PDF (105 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM096.ZIP (1797 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFK5.ZIP (327 KB)

Design file that contains information on physical board layer of design PCB

TIDM095.PDF (1315 KB)

PCB layer plot file used for generating PCB design layout

TIDM092.PDF (359 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS62810M2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS62810-Q1Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM5143-Q13.5-V to 65-V low Iq, dual, 2-phase synchronous buck DC-DC controller

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q13.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM63635-Q1Automotive, 3.5V to 36V, 3.25A step-down voltage converter with spread spectrum

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Automotive Wide VIN Front-End Ref Design for Digital Cockpit Processing Units Jul 30, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.