The PMP40041 is a reference design which uses the TPS56265 to generate three output rails. The input voltage range is 4.5V to 14V. The TPS65265 incorporates a triple synchronous buck converter with continuous output current 5A/3A/2A . The PMP40041 has dedicated headers to switch the output voltage among 1.0V, 1.8V and 3.3V. Default configuration is 1.0V for Vout1, 1.8V for Vout2 and 3.3V for Vout3. The module main power circuit has been optimized for small space and is 22mmX18mm in size. The solution operates in forced continuous current mode to reduce noise susceptibility and RF interference. The solution has been fully tested.
Features
- Operating input voltage range 4.5V to 14V input
- 5A/3A/2A output current triple synchronous buck solution
- Dedicated headers to switch the output voltages among 1.0V, 1.8V and 3.3V
- Forced continuous current mode (FCCM)
- Size 22mm*18mm for main power circuit