Bi-Directional Battery Initialization System Control Board Reference Design
PMP40280
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet charging/discharging current accuracy 0.1% when environment temperature changes. When system works in any faults, MCU can disable power converter. Communication is accomplished through standard CAN bus.

Features
  • Voltage and current monitoring and fault protection
  • Digital constant voltage and current point setting
  • Calibrate to meet current accuracy 0.1%
  • Integrate CAN interface
  • Interface reserved for power board and measurement

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40280.1
(Output Voltage 1)
Vin (Min) (V)11
Vin (Max) (V)14
Vout (Nom) (V)4
Iout (Max) (A)10
Output Power (W)40
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous
Buck- Synchronous

TI Devices (16)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS1248  24-Bit, 2kSPS, 8-Ch Delta-Sigma ADC for Precision Sensor Measurement  Analog-to-digital converters (ADCs)  Sample & Buy Not Available
CD4051B-Q1  Automotive catalog CMOS single 8-channel analog multiplexer & demultiplexer with logic-level convers  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
DAC80004  Ultra-Small, true 16-bit quad voltage output DAC with 1LSB INL/DNL  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
ISO1050  Isolated 5-V CAN transceiver  Isolated interfaces  Sample & Buy View Design Kits & Evaluation Modules
REF2041  Low-Drift, Low-Power, Dual-Output Vref and Vref/2 Voltage Reference  Voltage references  Sample & Buy Not Available
SN6501  Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TL7660  CMOS Voltage Converter  DC/DC switching regulators  Sample & Buy Not Available
TM4C123GH6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMUX1208  1-ch, 8:1 general-purpose analog multiplexer with 1.8-V logic control  Switches & multiplexers  Sample & Buy View Design Kits & Evaluation Modules
TPD1E04U04  1-channel ESD protection diode With low dynamic resistance for HDMI 2.0 and USB 3.0  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD2E1B06  2-Channel System-Level ESD Protection Device for USB Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD4E002  Quad Low-Capacitance Array With +/-15-kV ESD Protection  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS54332  3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS563200  17 V Input, 3A Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-mode™  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS763  Low-power low-IQ 150-mA low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS799  200mA, Low Quiescent Current, Ultra-Low Noise, High PSRR Low Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS1248 Download Download
CD4051B-Q1 Download Download
DAC80004 Download
Download
ISO1050 Download Download
Download Download
REF2041 Download -
SN6501 Download Download
TL7660 Download Download
Download Download
Download Download
TM4C123GH6PZ Download Download
TMUX1208 Download
Download
TPD1E04U04 Download
TPD2E1B06 Download
TPD4E002 Download Download
TPS54332 Download -
TPS563200 Download
TPS763 Download
TPS799 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 689 30 Jun 2017
Design files (6)
Title Type Size (KB) Date
ZIP 313 30 Jun 2017
ZIP 26 30 Jun 2017
PDF 2464 30 Jun 2017
PDF 437 30 Jun 2017
PDF 105 30 Jun 2017
PDF 515 30 Jun 2017
Related Tools & Software

Reference Designs  ( 2 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles