PMP40281

LLC Resonant Converter Control Card Reference Design

PMP40281

Design files

Overview

This reference design is a a control card for LLC converter. It integrates all of the essential functions for controlling a LLC converter including the HV start-up, X-capacitor discharge and the drivers for the power FETs. By employing the advanced burst mode, it can also help the LLC converter to achieve ultra low standby power even with PFC on. Furthermore, PMP40281 is very flexible for user to evaluate and suitable for any power rating of a LLC power board. It is easy to set up bench test with existing power stage by simple connections. 

Features
  • Single chip solution with essential functions for LLC
  • Integrated HV startup and driver
  • Best in class load and line transition response
  • Low standby power consumption
  • X-cap discharge
Output voltage options PMP40281.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 24
Iout (Max) (A) 10
Output Power (W) 240
Isolated/Non-Isolated Isolated
Input Type AC
Topology Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDH7.PDF (252 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRSB5.PDF (190 KB)

Detailed overview of design layout for component placement

TIDRSB4.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSB7.ZIP (1347 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDQ9.ZIP (485 KB)

Design file that contains information on physical board layer of design PCB

TIDRSB6.PDF (500 KB)

PCB layer plot file used for generating PCB design layout

TIDRSB3.PDF (136 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC256304Wide vin LLC resonant controller with high-voltage start up enabling low standby power

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC256303LLC resonant controller enabling low standby power

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC256302LLC resonant controller with high voltage start up enabling low standby power

Data sheet: PDF
AC/DC & DC/DC controllers (external FET)

UCC256301Wide vin LLC resonant controller with high-voltage start up enabling ultra-low standby power

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP40281 Test Results Aug 18, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.